

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET.
- Protection for both overcurrent and overvoltage
- Low internal resistance
- UL and TUV certification
- Surface mount footprint
- RoHS compliant and Halogen free
ITV4030 22A Parts
Filters
Showing 1 to 12 of 299 Total Results
Part Number | Actions | Size Code (mm/in) | Irated (A) | Cells in Series | VOP(V) | Ibreak (A) | Vmax(Vdc) | Resistance of Fuse Element | Rheater(Ω) | Agency Approvals |
---|
Part Number | Actions | Size Code (mm/in) | Irated (A) | Cells in Series | VOP(V) | Ibreak (A) | Vmax(Vdc) | Resistance of Fuse Element | Rheater(Ω) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
ITV4030 22A Applications
- Used as a protector in Li-ion battery pack
- Two-way radio
- Vacuum cleaner
- Power tools
- eCall